Closed HSS bi-metallic cutter for long-term use with spring for ejection of PCB, drilling depth up to 40 mm
Size 68 mm Ø
Profi hole cutter
Productnumber: 92696801
Closed HSS bi-metallic cutter for long-term use with spring for ejection of PCB, drilling depth up to 40 mm
Size 68 mm Ø
Weight | 0.43 kg |
---|
Type of accessory | other |
---|
ETIM Class | EC002328 |
---|---|
Custom tariff number | 82077090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.