Hole cutter with spring for ejection of PCB, drilling depth up to 30 mm
Diameter 35 mm Ø
HW hole cutter
Productnumber: 92513501
Hole cutter with spring for ejection of PCB, drilling depth up to 30 mm
Diameter 35 mm Ø
Weight | 0.29 kg |
---|
Flammability class according with UL94 | HB |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Type of accessory | other |
---|
ETIM Class | EC002328 |
---|---|
Custom tariff number | 82077090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.