Cavity wall flat box, flame resistant, special box with small installation depth (35 mm), for thin walls with plate thicknesses from 1 to 20 mm, with patented combibridge, device screw spacing 60 mm
Drilled hole Ø 68 mm, 35 mm deep
Flat box
Productnumber: 92003501 | Dimensions: 68 x 68 x 35 mm
Cavity wall flat box, flame resistant, special box with small installation depth (35 mm), for thin walls with plate thicknesses from 1 to 20 mm, with patented combibridge, device screw spacing 60 mm
Drilled hole Ø 68 mm, 35 mm deep
Rated insulation voltage AC | 400 V |
---|---|
Type of protection | IP30 |
UL Type Rating | not specified |
Width | 68 mm |
---|---|
Length | 68 mm |
Height | 35 mm |
Inner height | 33 mm |
Weight | 0.02 kg |
Halogen free | no |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
max. relative humidity 25°C | - % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
EAN | 4013902170968 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002601 |
Custom tariff number | 39269097 |
Base unit material | Plastic |
---|---|
Cover material | Polypropylene |
Test mark | VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.