• Products
  • Pages
  • News
  • Distributors
new

Terminal block

Abox 100 KLS-10²

Productnumber: 89641001 | Dimensions: 25 x 124 x 39 mm

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction boxes Abox/Abox Pro from 2024 onwards.

raised screw terminal block for Abox/Abox Pro 100, 5-pole - 10 mm², In = 57 A, clampable cross-sections per pole: 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm², 4 x 10 mm² Cu rigid/flexible with wire-end ferrule

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Rated current 57 A
Terminal type Screw terminal
Number of poles 5
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 25 mm
Length 124 mm
Height 39 mm
Weight 0.134 kg

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Connection 1: Tightening moment 2.5 Nm

Sales Information

EAN 4013902677306
Packing Unit Code C62
ETIM Class EC001284
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (5 MB)
Assembly instruction FR/ES pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dxf (6 MB)
Dimensional drawing dwg (708 KB)

Certificate

VDE Certificate DE/EN pdf (464 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Terminal block - Abox 060 KLS-6²

Terminal block Abox 060 KLS-6²

  • Dimensions : 23 x 98 x 32 mm
  • Productnumber: 89640601

Screw terminal block for Abox/Abox Pro 060, 5-pole - 6 mm², In = 41 A,...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Terminal block - Abox 160 KLS-16²

Terminal block Abox 160 KLS-16²

  • Dimensions : 18 x 140 x 43 mm
  • Productnumber: 89641601

raised screw terminal block for Abox/Abox Pro 160, 5-pole - 16 mm², In...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Terminal block - Abox 250/350 KLS-25²/35²

Terminal block Abox 250/350 KLS-25²/35²

  • Dimensions : 21 x 205 x 48 mm
  • Productnumber: 89643501

raised screw terminal block for Abox/Abox Pro 250/350, 5-pole - 35...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 15 x 46 x 25 mm
  • Productnumber: 89640401

Screw terminal block for Abox/Abox Pro 025 and Abox/Abox Pro 040,...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist