• Products
  • Pages
  • News
  • Distributors
new

Standard rail

Abox 060 NS35

Productnumber: 89530601 | Dimensions: 35 x 95 x 7,5 mm

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.

for Abox / Abox Pro 060

Colours

Accessory colour other

Dimensions

Width 35 mm
Length 95 mm
Height 7.5 mm
Weight 0.037 kg

mechanical properties

Type of accessory Standard rail

Sales Information

EAN 4013902676866
Packing Unit Code C62
ETIM Class EC001285
Custom tariff number 73089098

Material

Accessory material Steel

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (121 KB)
Dimensional drawing dxf (333 KB)
Dimensional drawing dwg (83 KB)

Tender text

Similar products

new Standard rail - Abox 100 NS35

Standard rail Abox 100 NS35

  • Dimensions : 35 x 120 x 7,5 mm
  • Productnumber: 89531001

for Abox / Abox Pro 100

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

new Standard rail - Abox 160/250 NS35

Standard rail Abox 160/250 NS35

  • Dimensions : 35 x 137 x 7,5 mm
  • Productnumber: 89531601

for Abox / Abox Pro 160

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

new Standard rail - Abox 250/350 NS35

Standard rail Abox 250/350 NS35

  • Dimensions : 35 x 202 x 7,5 mm
  • Productnumber: 89533501

for Abox / Abox Pro 350

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist