• Products
  • Pages
  • News
  • Distributors
new

Mounting plate

Abox MPI 350

Productnumber: 89513501 | Dimensions: 217 x 217 x 2,5 mm

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024.

for Abox / Abox Pro 350

Colours

Accessory colour light grey

Dimensions

Width 217 mm
Length 217 mm
Height 2.5 mm
Weight 0.187 kg

Sales Information

EAN 4013902676743
Packing Unit Code C62
ETIM Class EC000213
Custom tariff number 39219041

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (90 KB)
Dimensional drawing dwg (59 KB)
Dimensional drawing dxf (225 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Mounting plate - Abox MPI 060

Mounting plate Abox MPI 060

  • Dimensions : 94 x 94 x 2,5 mm
  • Productnumber: 89510601

for Abox / Abox Pro 060

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Mounting plate - Abox MPI 100

Mounting plate Abox MPI 100

  • Dimensions : 120 x 120 x 2,5 mm
  • Productnumber: 89511001

for Abox / Abox Pro 100

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Mounting plate - Abox MPI 160

Mounting plate Abox MPI 160

  • Dimensions : 149 x 149 x 2,5 mm
  • Productnumber: 89511601

for Abox / Abox Pro 160

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Mounting plate - Abox MPI 250

Mounting plate Abox MPI 250

  • Dimensions : 167 x 217 x 2,5 mm
  • Productnumber: 89512501

for Abox / Abox Pro 250

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist