Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox/Abox-i 100
Mounting plate
Productnumber: 89501001 | Dimensions: 109 x 109 x 2,5 mm
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox/Abox-i 100
Width | 109 mm |
---|---|
Length | 109 mm |
Height | 2.5 mm |
Weight | 0.05 kg |
EAN | 4013902110759 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 39219041 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.