Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox/Abox-i 060
Mounting plate
Productnumber: 89500601 | Dimensions: 83 x 83 x 2,5 mm
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox/Abox-i 060
Width | 83 mm |
---|---|
Length | 83 mm |
Height | 2.5 mm |
Weight | 0.03 kg |
EAN | 4013902110742 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 39219041 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.