• Products
  • Pages
  • News
  • Distributors
This article is archived!

Standard rail

NS35-216/2

Productnumber: 89403501 | Dimensions: 35 x 219 x 15 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

for Abox/Abox-i 250, Abox/Abox-i 350, length 218,5 mm

Dimensions

Width 35 mm
Length 219 mm
Height 15 mm
Weight 0.08 kg

Sales Information

EAN 4013902871636
Packing Unit Code C62
ETIM Class EC001285
Custom tariff number 73089098

Material

Accessory material Steel

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Standard rail NS 35-81

  • Dimensions : 35 x 81,0 x 7,5 mm
  • Productnumber: 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-106

  • Dimensions : 35 x 106,0 x 7,5 mm
  • Productnumber: 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

This article is archived!

Standard rail NS35-144/2

  • Dimensions : 35 x 144 x 15 mm
  • Productnumber: 89401601

for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist