Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm
Standard rail
Productnumber: 89401601 | Dimensions: 35 x 144 x 15 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm
Width | 35 mm |
---|---|
Length | 144 mm |
Height | 15 mm |
Weight | 0.054 kg |
EAN | 4013902871629 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
Accessory material | Steel |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.