Abzweigkasten WKE 6 T 1D01 (86963101) Tunnel applications: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

WKE 6 T 1D01

Productnumber: 86963101 | Dimensions: 200 x 250 x 120 mm

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN 61439-1/-2), knockouts, M20/M25/M32/M40, (4 rear, 12 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Pressure and suction-tight according to Gotthard guideline. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder, quick assembly thanks to external fixing lug made of stainless steel 1.4571. Cover screws made of stainless steel 1.4578.

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 - 10 mm², fuse in branch 1 x socket D01 (without insert), number of clamped wires per terminal point 5 x 1.5² / 4 x 2.5² / 2 x 4² / 2 x 6² / 1 x 10² / 1 x 16²

Accessories supplied:
2 x cable gland M40, sealing range 16 - 28 mm, 1 x cable gland M32, sealing range 11 - 21 mm, each 1 x double membrane seals M32 and M40 for sealing accidentally opened knockouts.

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 1,5 mm²
max. wire cross section (wire branching) 4 mm²
Min. conductor cross section 1,5 mm²
Max. conductor cross section 16 mm²
Min. conductor cross section 0,5 mm²
Protection class II
Type of protection IP66
secured junction yes
Circuit integrity class E30/E60/E90
Number of poles (T-piece) 3
Number of poles (feed-through) 5
UL Type Rating other
Number of fuses in T-piece 1

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 200 mm
Length 250 mm
Height 120 mm
Inner length 235 mm
Inner width 185 mm
Inner height 102 mm
Weight 2.04 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK08
Sealable yes
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902652303
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V4A

Certificates

Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (10 MB)

Dimensioned drawing

Dimensional drawing pdf (2 MB)
Dimensional drawing dwg (5 MB)
Dimensional drawing dxf (26 MB)

Certificate

UL Certificate (EN62208) EN pdf (343 KB)
CE Declaration DE/EN/FR pdf (32 KB)
Manufacturer Declaration DE pdf (726 KB)
UKCA Declaration EN pdf (48 KB)
MPA Test certificate EN pdf (4 MB)
CE Declaration DE/EN/PL pdf (90 KB)
MPA Test certificate DE pdf (4 MB)

Accessories

Double-membrane seals DMS M20/or

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26062001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/or

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26062501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/or

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26063201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40/or

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26064001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M25-MGM/or

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M32-MGM/or

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M40-MGM/or

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Mounting plate WKE BK 1

  • Dimensions : 100 x 70 x 246,5 mm
  • Productnumber: 86310001

Stainless steel without fixing screws

 

Assembly plate for fire-safe installation of cable junction boxes with functional integrity in...

 

Tender text

Similar products

Junction box WKE 6 T 2D01

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86963201

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box WKE 6 T 3D01

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86963301

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist