Abzweigkasten WKE 4 - 5/3 x 6² 1SB (86912101) Safeguarded junctions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

WKE 4 - 5/3 x 6² 1SB

Productnumber: 86912101 | Dimensions: 150 x 150 x 85 mm

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN 61439-1/-2), knockouts, M20/M25/M32, (2 rear, 12 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder

orange, Connection box 5-pole 0.5 - 6 mm², junction box 3-pole 0.5 - 6 mm², fuse in branch 1 x 2A (internal, 1 x WKE BS F2A, 86300101), number of clampable conductors per terminal point: 4 x 0.5² / 2 x 0.75² / 3 x 1² / 3 x 1.5² / 1 x 2.5² / 1 x 4² / 1 x 6²

Accessories supplied:
Cover securing device, screw anchors, 1 double membrane seals M25 IP66 sealing range 9 - 17 mm, 2 double membrane seals M32 IP66 sealing range 13 - 21 mm

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 6 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP66
secured junction yes
Circuit integrity class E30/E60/E90
Number of poles (T-piece) 3
Number of poles (feed-through) 5
UL Type Rating other
Number of fuses in T-piece 1

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 150 mm
Length 150 mm
Height 85 mm
Inner length 137 mm
Inner width 137 mm
Inner height 67 mm
Weight 0.734 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902631483
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dxf (12 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (60 KB)
MPA Test certificate DE pdf (4 MB)
CE Declaration DE/EN/FR pdf (46 KB)
MPA Test certificate EN pdf (4 MB)
UL-EU Certificate (EN-Standard) EN pdf (331 KB)
UL Certificate (EN62208) EN pdf (343 KB)
UKCA Declaration EN pdf (48 KB)
Certificate DE pdf (456 KB)

Accessories

Double-membrane seals DMS M20/or

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26062001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/or

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26062501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/or

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26063201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M25-MGM/or

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M32-MGM/or

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Mounting plate WKE BK 1

  • Dimensions : 100 x 70 x 246,5 mm
  • Productnumber: 86310001

Stainless steel without fixing screws

 

Assembly plate for fire-safe installation of cable junction boxes with functional integrity in...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist