• Products
  • Pages
  • News
  • Distributors

Junction box

WKE 4 - 8 x 1,5²

Productnumber: 86850801 | Dimensions: 150 x 150 x 85 mm

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), UL-EU (EN 62208), knockouts, M20/M25/M32, (2 rear, 12 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder

orange, Connection box, 8-pole, 0.5 - 2.5 mm², junction box 8-pole 0.5 - 1.5 mm², number of clampable conductors per pole: 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5²

Accessories supplied:
Cover retainer, screw anchor, 3 double membrane seals IP66 M20 sealing range 7 - 13 mm, 2 double membrane seals IP66 M25 sealing range 9 - 17 mm, 1 double membrane seal IP66 M32/4 sealing range 4 x 3.5-6 mm

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 1,5 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66
secured junction no
Circuit integrity class E30/E60/E90
Number of poles (T-piece) 8
Number of poles (feed-through) 8
UL Type Rating other
Number of fuses in T-piece 0

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Communication wires

Dimensions

Width 150 mm
Length 150 mm
Height 85 mm
Inner length 137 mm
Inner width 137 mm
Inner height 67 mm
Weight 0.727 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902631353
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark UL-EU (EN 62208)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dxf (12 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (88 KB)
VDE Certificate DE/EN pdf (2 MB)
MPA Test certificate UKr pdf (1 MB)
AbP Test certificate DE pdf (4 MB)
CE Declaration DE/EN/FR pdf (33 KB)
Certificate DE pdf (456 KB)

Accessories

Double-membrane seals DMS M20/or

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26062001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/or

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26062501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/or

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26063201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/4 or

  • Dimensions : 36,7 x 12,9 x 36,7 mm
  • Productnumber: 26063301

Sealing range 3.5 - 6 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M25-MGM/or

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M32-MGM/or

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Mounting plate WKE BK 1

  • Dimensions : 100 x 70 x 246,5 mm
  • Productnumber: 86310001

Stainless steel without fixing screws

 

Assembly plate for fire-safe installation of cable junction boxes with functional integrity in...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist