Montageplatte WKE BK 1 (86310001) WKE accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

WKE BK 1

Productnumber: 86310001 | Dimensions: 100 x 70 x 246,5 mm

Assembly plate for fire-safe installation of cable junction boxes with functional integrity in Series WKE 2 to WKE 6 on cable support systems with functional integrity. Certified combination of junction box, assembly plate and support system with AbP (General Building Inspection Certificate) and electrical integrity E30 - E90 according to DIN 4102-12. WKE 2 requirement: 1 piece; WKE 4, WKE 6 requirement: 2 pieces

Stainless steel without fixing screws

electrical characteristics

Circuit integrity class E30/E60/E90

Dimensions

Width 100 mm
Length 70 mm
Height 246.5 mm
Weight 0.25 kg

Material characteristics

Halogen free yes

Sales Information

EAN 4013902669967
Packing Unit Code CT
ETIM Class EC000213
Custom tariff number 85389099

Material

Accessory material Stainless steel

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (546 KB)

Dimensioned drawing

Dimensional drawing pdf (122 KB)

Certificate

AbP Test certificate DE/EN pdf (9 MB)
AbP Test certificate DE pdf (5 MB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist