Abzweigkasten WKE 54 (86025401) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WKE 54

Productnumber: 86025401 | Dimensions: 278 x 208 x 107 mm

Junction box, with protection class IP66/IP67, Ui=690V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)), M32/M40, (3 Side), External fastening points, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic.

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1.5 - 10 mm², number of clampable wires per pin: 20 x 1.5² / 16 x 2.5² / 12 x 4.0² / 8 x 6² / 4 x 10² / 4 x 16², 2 safety sockets D01 max. 16 A

Accessories supplied:
2 off cable glands M40, sealing area 16 - 28 mm, 1 off cable gland M32, sealing area 11 - 21 mm

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction PL/NL/DK/CZ pdf (144 KB)
Assembly instruction DE/EN/FR/ES pdf (179 KB)

Dimensioned drawing

Dimensional drawing pdf (385 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (962 KB)
Dimensional drawing jpg (1 MB)

Certificate

MPA Test certificate EN pdf (1 MB)
CE Declaration DE/EN/PL pdf (314 KB)
CE Declaration DE/EN/PL pdf (312 KB)
MPA Test certificate DE pdf (796 KB)
VDE Certificate DE/EN pdf (702 KB)
CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (310 KB)
VDE Certificate DE/EN pdf (950 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M25-MGM/or

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M32-MGM/or

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M40-MGM/or

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist