• Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

Abox SL-16²

Productnumber: 83581001 | Dimensions: 250 x 200 x 115 mm

Junction box, protection class IP54/IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25/M32/M40/M50, (4 rear, 10 side), internal fixing points, with screwless terminals for standard indoor installations

grey, with raised, screwless terminal Wago 2016-1201, 5-pole, max. nominal cross-section according to DIN EN 60998: 16 mm², 76 A current load capacity, cross-sections able to be clamped per pole: 4 x 0.5 to 16 mm², rigid, 4 x 0.5 to 25 mm² flexible

Accessories supplied:
4 Attachment bushes IP54 M40 sealing range 17 - 30 mm, 1 sealing plugs M40, 1 Sealing kit

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 200 mm
Height 115 mm
Weight 1.087 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902931101
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polystyrene
Cover material Polystyrene
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (717 KB)
Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (50 KB)
VDE Certificate DE/EN pdf (768 KB)
CE Declaration DE/EN/FR pdf (63 KB)

Accessories

Twist plug WST M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 20342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 20343201

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M40

  • Dimensions : 45,8 x 45,8 x 28 mm
  • Productnumber: 20344001

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist nipple WNI M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple WNI M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 21342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple WNI M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 21343201

Sealing range 11 - 22 mm, Thread length 14 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M40-MGM

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Sealing plugs VST M20

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M25

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23142501

Sealing range 9 - 16 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M32

  • Dimensions : 36,5 x 36,5 x 14,1 mm
  • Productnumber: 23143201

Sealing range 13 - 23 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M40

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23144001

Sealing range 17 - 30 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/4

  • Dimensions : 36,7 x 12,9 x 36,7 mm
  • Productnumber: 26043301

Sealing range 3.5 - 6 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist