• Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox m 040 AB-4²

Productnumber: 81240701 | Dimensions: 94 x 94 x 57 mm

Junction box, protection class IP54/IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25, (1 rear, 8 side), external fixing lugs, for standard indoor installations

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4 x 4²)

Accessories supplied:
3 attachment bushes IP54 M20 sealing range 8 - 13.5 mm, 3 attachment bushes IP54 M25 sealing range 9 - 18.5 mm

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 94 mm
Length 94 mm
Height 57 mm
Weight 0.1481 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902532391
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (971 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (436 KB)

Certificate

CE Declaration DE/EN/FR pdf (220 KB)
CE Declaration DE/EN/PL pdf (313 KB)
UKCA Declaration EN pdf (49 KB)
VDE Certificate DE/EN pdf (679 KB)

Accessories

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Attachment bushes AST M20

  • Dimensions : 24,5 x 24,5 x 22,5 mm
  • Productnumber: 23042001

Sealing range 8 - 13,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M25

  • Dimensions : 29,5 x 29,5 x 22,6 mm
  • Productnumber: 23042501

Sealing range 9 - 18,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

This article is archived!

Sealing kit Abox PST

  • Dimensions : 10 x 25 x 12,5 mm
  • Productnumber: 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

 

Sealing set

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist