• Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox 060-6²/sw

Productnumber: 80602001 | Dimensions: 127 x 127 x 70 mm

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25/M32, sealing range 4 - 28 mm, (2 rear, 8 side), internal fixing points, for standard indoor and protected outdoor installations

black, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole - 6 mm², clampable cross-sections per pole: 4 x 1.5 mm², 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm² rigid Cu/flexible with wire-end ferrule

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Min. conductor cross section 1,5 mm²
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP66
Rated current 41 A
Terminal type Screw terminal
Number of poles 5

Colours

Base unit colour black
Cover colour black

Dimensions

Width 127 mm
Length 127 mm
Height 70 mm
Inner length 114 mm
Inner width 114 mm
Inner height 54 mm
Weight 0.281 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 750 °C

mechanical properties

for sealing range min 4 mm
for sealing range max 28 mm
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902661084
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR/ES pdf (5 MB)
Assembly instruction DE/EN pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (5 MB)
Dimensional drawing dwg (6 MB)
Dimensional drawing dxf (27 MB)

Certificate

CE Declaration DE/EN/FR pdf (139 KB)
DLG Approval DE pdf (1 MB)
UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/PL pdf (141 KB)
VDE Certificate DE/EN pdf (397 KB)

Accessories

Cable gland KVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM/sw

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M25-MGM/sw

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M32-MGM/sw

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22703201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Double-membrane seals DMS M20/sw

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26002001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/sw

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26002501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/sw

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26003201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Sealing kit - Abox PST 025-100

Sealing kit Abox PST 025-100

  • Dimensions : 15 x 15 x 15 mm
  • Productnumber: 89500101

Set with two sealing caps and screws

 

Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024

 

new Mounting plate - Abox MPI 060

Mounting plate Abox MPI 060

  • Dimensions : 94 x 94 x 2,5 mm
  • Productnumber: 89510601

for Abox / Abox Pro 060

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Standard rail - Abox 060 NS35

Standard rail Abox 060 NS35

  • Dimensions : 35 x 95 x 7,5 mm
  • Productnumber: 89530601

for Abox / Abox Pro 060

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

new Terminal holder - Abox 060 KH 221 4²

Terminal holder Abox 060 KH 221 4²

  • Dimensions : 22 x 88 x 32 mm
  • Productnumber: 89600401

for position-fixed and elevated mounting of up to 6 terminals Wago...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal block - Abox 060 KLS-6²

Terminal block Abox 060 KLS-6²

  • Dimensions : 23 x 98 x 32 mm
  • Productnumber: 89640601

Screw terminal block for Abox/Abox Pro 060, 5-pole - 6 mm², In = 41 A,...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set MABF 100-1

  • Dimensions : 38 x 100 x 15 mm
  • Productnumber: 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Junction box - Abox 060-L

Junction box Abox 060-L

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80640001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 060-L/w

Junction box Abox 060-L/w

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80610001

white, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 060-6²/w

Junction box Abox 060-6²/w

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80612001

white, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 060-L/sw

Junction box Abox 060-L/sw

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80600001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 060-L/SB

Junction box Abox 060-L/SB

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80670001

grey, Ui=1000 V AC, with red cover, without terminals, for...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 060-6²

Junction box Abox 060-6²

  • Dimensions : 127 x 127 x 70 mm
  • Productnumber: 80642001

grey, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole -...

 

Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist