Abzweigkasten Abox 025-L (80240001) Junction boxes, and distribution boxes for indoor and protected outdoor areas
  • Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox 025-L

Productnumber: 80240001 | Dimensions: 87 x 87 x 52 mm

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M16/M20, sealing range 4 - 16 mm, (1 rear, 8 side), internal fixing points, for standard indoor and protected outdoor installations

grey, Ui=1000 V AC, without terminals

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66
Terminal type none

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 87 mm
Length 87 mm
Height 52 mm
Inner length 75 mm
Inner width 75 mm
Inner height 37 mm
Weight 0.098 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 750 °C

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 8
max. amount of terminals at 2,5² 6

<p>Max. number of wires per cross section acc. to DIN VDE 0606-1</p>

max. amount of wires at 1,5² 24
max. amount of wires at 2,5² 20

mechanical properties

for sealing range min 4 mm
for sealing range max 16 mm
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902662791
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (5 MB)
Assembly instruction FR/ES pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (4 MB)
Dimensional drawing dwg (5 MB)
Dimensional drawing dxf (23 MB)

Certificate

UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/PL pdf (141 KB)
VDE Certificate DE/EN pdf (397 KB)
CE Declaration DE/EN/FR pdf (139 KB)
DLG Approval DE pdf (1 MB)

Accessories

Cable gland KVR M16-MGM

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M16

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26041601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Sealing kit - Abox PST 025-100

Sealing kit Abox PST 025-100

  • Dimensions : 15 x 15 x 15 mm
  • Productnumber: 89500101

Set with two sealing caps and screws

 

Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024

 

new Standard rail - Abox 025 TS15

Standard rail Abox 025 TS15

  • Dimensions : 15 x 61 x 5,5 mm
  • Productnumber: 89520201

for Abox / Abox Pro 025

 

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...

 

new Terminal holder - Abox 025/040 KH 2273 2,5²

Terminal holder Abox 025/040 KH 2273 2,5²

  • Dimensions : 23 x 70 x 27 mm
  • Productnumber: 89600201

for position-fixed mounting of up to 6 terminals Wago 2273-205 in...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal holder - Abox 025/040 KH 221 4²

Terminal holder Abox 025/040 KH 221 4²

  • Dimensions : 23 x 56 x 29 mm
  • Productnumber: 89600301

for position-fixed mounting of up to 6 terminals Wago 221-413 in...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 15 x 46 x 25 mm
  • Productnumber: 89640401

Screw terminal block for Abox/Abox Pro 025 and Abox/Abox Pro 040,...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set MABF 65-1

  • Dimensions : 38 x 65 x 15 mm
  • Productnumber: 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Junction box - Abox 025-2,5²

Junction box Abox 025-2,5²

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80242001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 025-L/w

Junction box Abox 025-L/w

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80210001

white, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 025-2,5²/w

Junction box Abox 025-2,5²/w

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80212001

white, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 025-L/sw

Junction box Abox 025-L/sw

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80200001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

new Junction box - Abox 025-L/SB

Junction box Abox 025-L/SB

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80270001

grey, Ui=1000 V AC, with red cover, without terminals, for...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist