Abdeckstreifen AK AS UL (79901252) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Masking off strips

AK AS UL

Productnumber: 79901252 | Dimensions: 52 x 107,8 x 9,1 mm

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Width 108 mm for 6 distribution units

Dimensions

Width 52 mm
Length 107.8 mm
Height 9.1 mm
Weight 0.0123 kg

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of accessory other

Sales Information

EAN 4013902575244
Packing Unit Code C62
ETIM Class EC002287
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Masking off strips AK AS

  • Dimensions : 108 x 52 x 9 mm
  • Productnumber: 79901201

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Masking off strips AK AS-v

  • Dimensions : 225 x 51 x 9 mm
  • Productnumber: 79901301

Width 216 mm for 12 distribution units, lockable

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist