• Products
  • Pages
  • News
  • Distributors

Partition wall

AK TW

Productnumber: 79791001 | Dimensions: 290 x 193 x 17 mm

Partition wall, for installation in the components of the AK enclosure system, from AK 28 / AKL 2 / AKi 2, universal application for various enclosure heights, with break-out openings, grey

Dimensions

Width 290 mm
Length 193 mm
Height 17 mm
Weight 0.1284 kg

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of accessory other

Sales Information

EAN 4013902062720
Packing Unit Code C62
ETIM Class EC002287
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (50 KB)
Dimensional drawing jpg (659 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist