Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with cable covers as standard
with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63
Enclosure wall
Productnumber: 79605101 | Dimensions: 14,5 x 300 x 91,5 mm
Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with cable covers as standard
with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63
Type of protection | IP54 |
---|---|
UL Type Rating | not specified |
Width | 14.5 mm |
---|---|
Length | 300 mm |
Height | 91.5 mm |
Weight | 0.14 kg |
UV-resistant | yes |
---|---|
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Installation location | protected outdoor areas |
---|
EAN | 4013902887064 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000211 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.