Standard rail acc. to DIN EN 60715, 35 x 7.5mm
universal floor fixing, incl. fixing screws, length 406 mm
Standard rail
Productnumber: 79504501 | Dimensions: 35 x 406 x 7,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
universal floor fixing, incl. fixing screws, length 406 mm
Width | 35 mm |
---|---|
Length | 406 mm |
Height | 7.5 mm |
Weight | 0.137 kg |
EAN | 4013902890064 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
Accessory material | Steel |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.