Stainless steel, for external housing applications from AKi series up to 300 x 450 mm
This article is archived!
- Find wholesaler
Dimensions
Width | 400 mm |
---|---|
Length | 270 mm |
Height | 580 mm |
Weight | 9.6 kg |
mechanical properties
Type of accessory | other |
---|
Ambient conditions
Installation location | unprotected outdoor areas |
---|
Sales Information
EAN | 4013902352128 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002287 |
Custom tariff number | 73089059 |
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.