Steckklemmen KLS L 1/14-SL (79032001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Plug clamps

KLS L 1/14-SL

Productnumber: 79032001 | Dimensions: 94 x 35 x 17 mm

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm² re, 1-16 mm² rf+AD), 2 screwless clamping points 4 mm² (1-4 mm² re, 1-2.5 mm² rf+AD), 12 screwless clamping points 2.5 mm² (1-2.5 mm² re, 0.75-1.5 mm² rf+AD), for assembly on 35 mm DIN mounting rail, for current carrying capacity of 76 A

Grey

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 1
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Strip length 10 mm
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screwless
Connection 2: Clamping points per pole 15
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 2.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²

Dimensions

Width 94 mm
Length 35 mm
Height 17 mm
Weight 0.0396 kg

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Connection 1: Tightening moment 3 Nm

Sales Information

EAN 4013902612093
Packing Unit Code C62
ETIM Class EC001284
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (309 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Plug clamps KLS N 1/14-SL

  • Dimensions : 94 x 35 x 17 mm
  • Productnumber: 79032101

Blue

 

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

 

Plug clamps KLS PE 1/14-SL

  • Dimensions : 94 x 35 x 17 mm
  • Productnumber: 79032201

Green

 

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist