Accessory kit for the feeding of the data line to the APL through the upper connection space
for the assembly to the three-point meter position and OAR 150 mm
Cable feed-through kit
Productnumber: 75983101 | Dimensions: 31,5 x 31,5 x 44 mm
Accessory kit for the feeding of the data line to the APL through the upper connection space
for the assembly to the three-point meter position and OAR 150 mm
Width | 31.5 mm |
---|---|
Length | 31.5 mm |
Height | 44 mm |
Weight | 0 kg |
EAN | 4013902409679 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85381000 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.