Accessories for eHZ meter support positions
Extension kit for second BKE-I
Accessories f. eHZ meter panel
Productnumber: 75981601 | Dimensions: 101 x 191 x 37,5 mm
Accessories for eHZ meter support positions
Extension kit for second BKE-I
Width | 101 mm |
---|---|
Length | 191 mm |
Height | 37.5 mm |
Weight | 1.59 kg |
Type of accessory | other |
---|
EAN | 4013902409792 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 90289010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.