Accessory kit for the creation of the customer access to the Smart Metering Gateway for HAN applications
Cable gland M25 suitable for lines with RJ45 plug, the drill-holes in the cover must be made on site
Meter distribution accessories
Productnumber: 75980401 | Dimensions: 31,5 x 31,5 x 44 mm
Accessory kit for the creation of the customer access to the Smart Metering Gateway for HAN applications
Cable gland M25 suitable for lines with RJ45 plug, the drill-holes in the cover must be made on site
Width | 31.5 mm |
---|---|
Length | 31.5 mm |
Height | 44 mm |
Weight | 0.022 kg |
Type of accessory | other |
---|
EAN | 4013902409730 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002287 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.