• Products
  • Pages
  • News
  • Distributors

Meter distribution

ZVi 9030-S-eHZ

Productnumber: 75941001 | Dimensions: 300 x 900 x 210 mm

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version sealable, for the surface mounting in the non-measured area, device installation surfaces according to DIN 43870-1, meter connection lines 5-pole for TN-S networks, use according to the individual release by the responsible operator, with closing and insulating seals, with included ventilation seal (IPx4) to reduce condensate water, with blanking plug, with insulating seals, with enclosed ventilation plug IP44 for reduction of condensation water

Upper connection space, 150 mm, equipped with 35 mm standard rail for the support of the main line junction terminal HA 25-53 (accessories), Space for additional applications, 150 mm, 12 modules, equipped with 35 mm standard rail for the support of additional operation material of the operator, meter operator or metering service providers, with sealable shock protection and transparent cover, Meter field, 300 mm, with transparent cover, with 1 BKE-I for eHZ, can be expanded by another BKE-I (while observing the specifications of the VDE AR-N 4100), Lower connection space, 300 mm, standard version sealable, with 5-pole busbar system, 40 mm busbar spacing, CU12x5 mm, rated current 160A, Icw= 2 5kA (0.2 s), busbar terminal, for N- and PE conductors, for CU conductor 16-35 mm², with hinged window 12TE for layman operation of the automatic main circuit breakers and additional space for surge protection devices, line feed-through via cable gland (IP65, accessories) or stepped nipple M40 (IP55, included)

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 900 mm
Height 210 mm
Weight 21.9953 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902409495
Packing Unit Code CT
ETIM Class EC000248
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (819 KB)
Dimensional drawing dxf (10 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (2 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
...
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist