• Products
  • Pages
  • News
  • Distributors
This article is archived!

Socket outlet combination

AKi 14-3M

Productnumber: 73913201 | Dimensions: 300 x 450 x 142 mm

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 12 x M20, 3 x M25/32
Right: Pre-embossing 12 x M20, 3 x M25/32

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 2 x Miniature circuit breaker C 16 A, 3p
  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Built-in devices

Miniature circuit breaker B16A, 1-pin 2
Miniature circuit breaker C 16 A, 3p 2
SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 0
Number of modules per row 14
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 450 mm
Height 142 mm
Weight 4.565 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885220
Packing Unit Code CT
ETIM Class EC000379
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram jpg (786 KB)
Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing dxf (11 MB)
Dimensional drawing jpg (2 MB)
Circuit diagram pdf (53 KB)
Circuit diagram jpg (857 KB)
Circuit diagram pdf (47 KB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Similar products

This article is archived!

Socket outlet combination AKi 14-1M

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73911201

equipped with:

  • 4 x Miniature circuit breaker B16A, 1-pin
  • 8 x SCHUKO®...

 

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

 

This article is archived!

Socket outlet combination AKi 14-2M

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73912201

grey

 

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

 

This article is archived!

Socket outlet combination AKi 14-4M

  • Dimensions : 300 x 450 x 142 mm
  • Productnumber: 73914201

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 1 x Miniature...

 

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist