Kleinverteiler AKi 12 EMOBIL 11kW-ÜSS (73610201) Connection solutions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Small distributions boards

AKi 12 EMOBIL 11kW-ÜSS

Productnumber: 73610201 | Dimensions: 250 x 200 x 122 mm

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready for connection
Cable insertions:
Top: Knockouts 8 x M20
Bottom: Knockouts 2 x M20, 2 x M20/25, 3 x M32/40
Left: Knockouts 2 x M20
Right: Knockouts 2 x M20
rear: Knockouts 2 x M20/25

1-row for an 11 kW wallbox with integrated 6mA DC monitoring

equipped with:

  • 1 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 1 x Surge protection device (SPD) Type 1 + Type 2 for TN-S systems, energy-coordinated protection effect with terminal equipment Type 1 + type 2 + type 3

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker C 16 A, 3p 1
Surge protection device (SPD) Type 1 + Type 2 for TN-S systems, energy-coordinated protection effect with terminal equipment Type 1 + type 2 + type 3 1

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 230 V
Protection class II
Type of protection IP65
vented no
Number of N-potentials 1
Number of rows 1
Number of modules per row 12
with N terminal yes
with PE terminal yes
with additional installation space no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 200 mm
Height 122 mm
Inner width 241 mm
Inner height 56 mm
Weight 2.431 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902680603
Packing Unit Code CT
ETIM Class EC002288
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Entry material Thermoplastic elastomer
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (38 KB)

Certificate

CE Declaration DE/EN/FR pdf (136 KB)
UKCA Declaration EN pdf (165 KB)

Accessories

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

Tender text

Similar products

new Small distributions boards - AKi 12 EMOBIL 11kW

Small distributions boards AKi 12 EMOBIL 11kW

  • Dimensions : 250 x 200 x 122 mm
  • Productnumber: 73610101

1-row for an 11 kW wallbox with integrated 6mA DC monitoring

equipped...

 

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist