• Products
  • Pages
  • News
  • Distributors

Small distributions boards

AK 09

Productnumber: 73540901 | Dimensions: 200 x 200 x 122 mm

Small distributions boards, protection class IP65, 1 row, 9 available modules, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1000V DC, metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top, for standard installations indoors

with PE/N terminal rail, each with 2 clamping points 16 mm² and 5 clamping points 6 mm²

Accessories supplied:
Double-membrane seals: 1x M20, 1x M32, sealing plugs, masking and labelling strips

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

 

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Number of rows 1
Number of modules 9

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 200 mm
Length 200 mm
Height 122 mm
Inner height 95 mm
Weight 0.7884 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Surface mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902063154
Packing Unit Code C62
ETIM Class EC000214
Custom tariff number 85369095

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Labelling strips

Labelling strips pdf (44 KB)

Dimensioned drawing

Dimensional drawing pdf (928 KB)
Dimensional drawing dwg (2 MB)
Dimensional drawing dxf (10 MB)

Certificate

CE Declaration DE/EN/PL pdf (87 KB)
UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (81 KB)

Accessories

Lock fittings AK SGA-1

  • Dimensions : 110 x 75 x 15 mm
  • Productnumber: 70610201

Identical locks

 

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

 

Lock fittings AK SGA-2

  • Dimensions : 140 x 80 x 15 mm
  • Productnumber: 70690201

Different closures, max. 10 different closures possible

 

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

 

new Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set MABF 150-3

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

Hinged window AK KF 09

  • Dimensions : 118,2 x 198,4 x 20,1 mm
  • Productnumber: 73540009

AK 09/AKi 09/STV 9xx

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Masking off strips AK AS

  • Dimensions : 108 x 52 x 9 mm
  • Productnumber: 79901201

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist