• Products
  • Pages
  • News
  • Distributors
new

N-Module-Set

AK3 1/6/1 N

Productnumber: 73385201

N-module with operating lever for tool-free release of the wires, with 2 screw terminals each 2.5-16mm² and 6 push-in terminals 0.75-4mm² for mounting on base supports AK3 3/14 PE or AK3 6/21 PE

4 N-modules each with 2 screw terminals 2.5-16mm² and 6 push-in terminals 0.75-4mm² with operating lever for toolless releasing of the conductors for mounting on AK3 3/14 PE or AK3 6/21 PE base carrier, 3 bridges

electrical characteristics

Rated operating voltage AC 690 V
Rated current 76 A
Number of poles 1
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Strip length 13 mm
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 16 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 12 mm
Connection 2: Clamping points per pole 6
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²

Dimensions

Weight 0.143 kg

mechanical properties

Connection 1: Tightening moment 2 Nm

Sales Information

EAN 4013902684472
Packing Unit Code C62
ETIM Class EC001284
Custom tariff number 85369010

Certificates

Test mark VDE

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (33 KB)
UKCA Declaration EN pdf (182 KB)
CE Declaration DE/EN/PL pdf (61 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist