Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well as Plus types
Belgian/French standard, with protection rating IP44
Mounting socket
Productnumber: 73383601 | Dimensions: 50 x 44,7 x 61 mm
Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well as Plus types
Belgian/French standard, with protection rating IP44
Width | 50 mm |
---|---|
Length | 44.7 mm |
Height | 61 mm |
Weight | 0.096 kg |
Type of accessory | other |
---|
EAN | 4013902561964 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002287 |
Custom tariff number | 85366990 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.