Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
With opening for AIR ventilation elements, for Plus range
Mounting plate
Productnumber: 73383501 | Dimensions: 240 x 165 x 4 mm
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
With opening for AIR ventilation elements, for Plus range
Width | 240 mm |
---|---|
Length | 165 mm |
Height | 4 mm |
Weight | 0.219 kg |
EAN | 4013902548293 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 39219041 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.