Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well as Plus types
Schuko® protection rating IP54.
Mounting socket
Productnumber: 73383401 | Dimensions: 75 x 75 x 29 mm
Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well as Plus types
Schuko® protection rating IP54.
Type of protection | IP54 |
---|
Width | 75 mm |
---|---|
Length | 75 mm |
Height | 29 mm |
Weight | 0.0932 kg |
Type of accessory | other |
---|
EAN | 4013902543649 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002287 |
Custom tariff number | 85366990 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.