• Products
  • Pages
  • News
  • Distributors

Flange for AK-F

AK3 FL02

Productnumber: 73382201 | Dimensions: 79,9 x 266,2 x 40 mm

Enclosure wall including flange connector for sealing the face of AK-F enclosures

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

electrical characteristics

Type of protection IP65

Dimensions

Width 79.9 mm
Length 266.2 mm
Height 40 mm
Weight 0.183 kg

Material characteristics

UV-resistant no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

Sales Information

EAN 4013902542857
Packing Unit Code C62
ETIM Class EC002287
Custom tariff number 85389099

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (406 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (83 KB)
Dimensional drawing dxf (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Flange for AK-F AK3 FL00

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382001

without knockouts

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL01

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL13

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382801

with cable entries via double membrane seals DMS M32 and opening for...

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist