AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
for AK/AK-F 14 Plus
Upper part
Productnumber: 73380601 | Dimensions: 315,5 x 450,5 x 64 mm
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
for AK/AK-F 14 Plus
Width | 315.5 mm |
---|---|
Length | 450.5 mm |
Height | 64 mm |
Weight | 1.075 kg |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Type of accessory | other |
---|
EAN | 4013902543083 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002287 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.