Leergehäuse AK-F 14 L-t (73351101) AK Plus - with additional connection space: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

AK-F 14 L-t

Productnumber: 73351101 | Dimensions: 315 x 300 x 147 mm

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC, Ui=1500V DC, for AK 14-56 small distribution boards, for individual expansion by adding standard rails or mounting plates

Box: Plastic, grey, Lid: Polycarbonate, transparent, open top/bottom sides for the use with various flanges or for the combination of several AK-F distributors via combination flange

Accessories supplied:
Double-membrane seals: 1x M16, 5x M20, 2x M25, 1x M32, 1x M40, sealing plugs, masking and labelling strips

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 315 mm
Length 300 mm
Height 147 mm
Inner length 310 mm
Inner width 295 mm
Weight 1.802 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Flange variant yes
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902575695
Packing Unit Code CT
ETIM Class EC000058
Custom tariff number 85389099

Material

Base unit material Plastic
Cover material Polycarbonate

Certificates

Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (4 MB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (871 KB)
Dimensional drawing dxf (17 MB)

Certificate

CE Declaration DE/EN/FR pdf (220 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (222 KB)

Accessories

Flange for AK-F AK3 FL00

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382001

without knockouts

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL01

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL02

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL13

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382801

with cable entries via double membrane seals DMS M32 and opening for...

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 KFL

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382901

 

Combination flange incl. flange connector for the front connection of AK-F enclosures

 

Combination cable gland AK3 KS M50

  • Dimensions : 130 x 80 x 50 mm
  • Productnumber: 73383001

 

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

 

External hinge AK3 AS

  • Dimensions : 40 x 27 x 61 mm
  • Productnumber: 73383701

only for AK 14 L - addition and empty enclosure

 

External hinge set

 

Mounting plate AK3 MPI 14 L

  • Dimensions : 240 x 4 x 215 mm
  • Productnumber: 73383801

for AK 14 L addition and empty enclosure

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

new Terminal rails - AK3 3/14 PE

Terminal rails AK3 3/14 PE

  • Productnumber: 73385001

Base carrier with PE terminal rail with 3 screw terminals 2.5-16mm²...

 

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

 

new Terminal rails - AK3 6/21 PE

Terminal rails AK3 6/21 PE

  • Productnumber: 73385101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16mm²...

 

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

 

new N-Module-Set - AK3 1/6/1 N

N-Module-Set AK3 1/6/1 N

  • Productnumber: 73385201

4 N-modules each with 2 screw terminals 2.5-16mm² and 6 push-in...

 

N-module with operating lever for tool-free release of the wires, with 2 screw terminals each...

 

Cable cover AK3 KBL

  • Dimensions : 113,3 x 315,5 x 126 mm
  • Productnumber: 73383101

 

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure AK-F 14 L-g

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73351001

Box: Plastic, grey, Lid: Polycarbonate, grey, open top/bottom sides...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist