Kleinverteiler AK 28+EMOBIL 11kW-ÜSS-Z (73302301) Connection solutions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Small distributions boards

AK 28+EMOBIL 11kW-ÜSS-Z

Productnumber: 73302301 | Dimensions: 315 x 600 x 155 mm

Small distributions boards, protection class IP65, type-tested to EN 61439-3, prewired ready for connection to input and output terminals 10 mm²

for an 11 kW wallbox with integrated 6mA DC monitoring

equipped with:

  • 1 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 1 x Surge protection device (SPD) Type 1 + Type 2 for TN-S systems, energy-coordinated protection effect with terminal equipment Type 1 + type 2 + type 3
  • 1 x

    Energy meter for use in 3 or 4 wire systems, max. 65A, MID approved,  RS-485 communication over Modbus RTU or EQ Bus

Accessories supplied:
Double membrane seals: 2x M16, 10x M20, 4x M25, 2x M32, 2x M40, cable glands: 1x M20, 2x M40, sealing plugs, cover and labelling strips

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker C 16 A, 3p 1
Surge protection device (SPD) Type 1 + Type 2 for TN-S systems, energy-coordinated protection effect with terminal equipment Type 1 + type 2 + type 3 1

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP65
vented yes
Number of rows 3

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 600 mm
Height 155 mm
Inner length 580 mm
Inner width 295 mm
Inner height 123 mm
Weight 6.455 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Flange variant yes

Ambient conditions

max. relative humidity 25°C 95 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902679300
Packing Unit Code CT
ETIM Class EC002288
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Entry material Thermoplastic elastomer
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Certificates

Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (41 KB)

Certificate

CE Declaration DE/EN/FR pdf (136 KB)
UKCA Declaration EN pdf (165 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist