Steckdosenkombination STK 2824-K1616 (73020201) Ready for connection: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
new

Socket outlet combination

STK 2824-K1616

Productnumber: 73020201 | Dimensions: 315 x 750 x 195 mm

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3, with central terminal 4 - 25mm², 5-pole, also suitable for feed-through looping of the supply cable, standard rails can be removed without tools for easy cable routing in the enclosure, CEE socket outlets with 20° inclination, easy combination with STK-Z additional enclosures or AK Air small distribution boards with flange openings (AK-F), incl. flanges

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16 A, 1p
  • 2 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker C 16 A, 3p 2
SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2
Miniature circuit breaker C 16 A, 1p 4

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
vented yes
Number of N-potentials 1
Number of rows 2
Number of modules 28
Number of modules per row 14

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 750 mm
Height 195 mm
Inner width 295 mm
Inner height 106 mm
Weight 8.98 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902690022
Packing Unit Code CT
ETIM Class EC000379
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (8 MB)

Dimensioned drawing

Circuit diagram pdf (74 KB)
Dimensional drawing pdf (7 MB)
Dimensional drawing dwg (8 MB)
Dimensional drawing dxf (40 MB)

Certificate

CE Declaration DE/EN/PL pdf (136 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/FR pdf (142 KB)

Tender text

Similar products

new Socket outlet combination - STK 2824-K1632

Socket outlet combination STK 2824-K1632

  • Dimensions : 315 x 750 x 198 mm
  • Productnumber: 73020101

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

new Socket outlet combination - STK 2824-K3232

Socket outlet combination STK 2824-K3232

  • Dimensions : 315 x 750 x 198 mm
  • Productnumber: 73020301

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

new Socket outlet combination - STK 2834-K163263

Socket outlet combination STK 2834-K163263

  • Dimensions : 315 x 1050 x 232 mm
  • Productnumber: 73020401

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist