Steckdosenkombination STV 502-K (72840201) Ready for connection: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Socket outlet combination

STV 502-K

Productnumber: 72840201 | Dimensions: 125 x 200 x 122 mm

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 4 x M20, 1 x M20/25
Bottom: Pre-embossing 4 x M20, 1 x M20/25
Rear: Pre-embossing 1 x M20

available modules: 4

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 1 x Residual Current Circuit Breaker (RCCB), 25/0.03A, 2-pole, type A
  • 2 x SCHUKO® plug socket (on side), 230V

Accessories supplied:
Attachment bushes: 2x M25, sealing plugs, masking and labelling strips

Built-in devices

Residual Current Circuit Breaker (RCCB), 25/0.03A, 2-pole, type A 1
Miniature circuit breaker B16A, 1-pin 2
SCHUKO® plug socket (on side), 230V 2

electrical characteristics

Rated insulation voltage AC 230 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 4
Number of modules per row 4
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 125 mm
Length 200 mm
Height 122 mm
Weight 1.28 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934515
Packing Unit Code C62
ETIM Class EC000379
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (52 KB)
Circuit diagram jpg (577 KB)
Dimensional drawing pdf (800 KB)
Dimensional drawing dwg (2 MB)
Dimensional drawing dxf (9 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (221 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist