Mains supply unit for assembly on NS35 standard rail. Input voltage 85V to 264 V AC, output voltage 21.6 V -29 V DC. Output max. 15.2 W.
Power supply
NT-35-24
Productnumber: 72212001 | Dimensions: 110 x 77 x 55 mm
Power supply
Productnumber: 72212001 | Dimensions: 110 x 77 x 55 mm
Mains supply unit for assembly on NS35 standard rail. Input voltage 85V to 264 V AC, output voltage 21.6 V -29 V DC. Output max. 15.2 W.
Protection class | II |
---|---|
Rated current | 0.63 A |
Input voltage AC max | 264 V |
Input voltage AC min | 85 V |
Output | 15.2 Watt |
Width | 110 mm |
---|---|
Length | 77 mm |
Height | 55 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
EAN | 4013902650477 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85043180 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.