Profile-cylinders for GEOS-S cabinets with swivel lever
in accordance to DIN 18252, 8 x 45° adjustable, with three keys, different locking
lock fittings for swivel lever
Productnumber: 72206901 | Dimensions: 214 x 111 x 20 mm
Profile-cylinders for GEOS-S cabinets with swivel lever
in accordance to DIN 18252, 8 x 45° adjustable, with three keys, different locking
Accessory colour | other |
---|
Width | 214 mm |
---|---|
Length | 111 mm |
Height | 20 mm |
Weight | 0.1549 kg |
Type of accessory | other |
---|
Installation location | unprotected outdoor areas |
---|
EAN | 4013902644728 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000743 |
Custom tariff number | 83016000 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
lock fittings for swivel lever GEOS-S SGA-DB/3
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.