Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
Double-bit 3 mm mandrel
twist lock set
Productnumber: 72205001 | Dimensions: 214 x 111 x 20 mm
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
Double-bit 3 mm mandrel
Accessory colour | deep black |
---|
Width | 214 mm |
---|---|
Length | 111 mm |
Height | 20 mm |
Weight | 0.062 kg |
Type of accessory | other |
---|
EAN | 4013902635627 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000327 |
Custom tariff number | 39269097 |
Accessory material | Polyamide, glass-fibre reinforced |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.