Cabinet cover screws set
for cabinet GEOS-S 3040 and GEOS-S 4030 as replacement need
Screw set
Productnumber: 72204101 | Dimensions: 214 x 111 x 20 mm
Cabinet cover screws set
for cabinet GEOS-S 3040 and GEOS-S 4030 as replacement need
Accessory colour | deep black |
---|
Width | 214 mm |
---|---|
Length | 111 mm |
Height | 20 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | yes |
Type of accessory | other |
---|
EAN | 4013902641253 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Accessory material | Polyamide, glass-fibre reinforced |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.