• Products
  • Pages
  • News
  • Distributors

mounting plate interior frame

GEOS-S EPR 3040/4030

Productnumber: 72201401 | Dimensions: 231 x 331 x 4 mm

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm

for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22

Colours

Accessory colour light grey

Dimensions

Width 231 mm
Length 331 mm
Height 4 mm
Weight 0.468 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902644322
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39219041

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Handbook

Product manual EN pdf (13 MB)
Product manual DE pdf (9 MB)

Dimensioned drawing

Dimensional drawing pdf (35 KB)
Dimensional drawing dwg (46 KB)
Dimensional drawing dxf (157 KB)
Dimensional drawing jpg (536 KB)

Certificate

CE Declaration PL pdf (132 KB)
UKCA Declaration EN pdf (51 KB)
CE Declaration DE pdf (129 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

mounting plate interior frame GEOS-S EPR 3030

  • Dimensions : 231 x 231 x 4 mm
  • Productnumber: 72201301

for GEOS-S 3030-18 to 22

 

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

 

mounting plate interior frame GEOS-S EPR 4050/5040

  • Dimensions : 331 x 431 x 4 mm
  • Productnumber: 72201501

for GEOS-S 4050-22 and GEOS-S 5040-22

 

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist