Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm
for GEOS-S 3030-18 to 22
mounting plate interior frame
Productnumber: 72201301 | Dimensions: 231 x 231 x 4 mm
Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm
for GEOS-S 3030-18 to 22
Accessory colour | light grey |
---|
Width | 231 mm |
---|---|
Length | 231 mm |
Height | 4 mm |
Industry quality | yes |
---|
Type of accessory | Cover |
---|
EAN | 4013902644292 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39219041 |
Accessory material | insulating material |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
mounting plate interior frame GEOS-S EPR 3040/4030
mounting plate interior frame GEOS-S EPR 4050/5040
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.