Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure
2 row, 42 modules, for mounting in GEOS-L 4050 empty enclosure
Shock protection
Productnumber: 72105501 | Dimensions: 376 x 476 x 2 mm
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure
2 row, 42 modules, for mounting in GEOS-L 4050 empty enclosure
Width | 376 mm |
---|---|
Length | 476 mm |
Height | 2 mm |
Weight | 0.4226 kg |
Type of accessory | other |
---|
EAN | 4013902626830 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.