Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure
1-row, 12 distribution units, for mounting in GEOS-L 3030 empty enclosure
Shock protection
Productnumber: 72105101 | Dimensions: 276 x 276 x 2 mm
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure
1-row, 12 distribution units, for mounting in GEOS-L 3030 empty enclosure
Width | 276 mm |
---|---|
Length | 276 mm |
Height | 2 mm |
Weight | 0.2234 kg |
Type of accessory | other |
---|
EAN | 4013902626755 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.